Creating innovative, connected products that keep pace with evolving wireless standards and demanding environments is essential, but building multifunctional products can be costly and complex, which can delay the time to market. As your applications grow, you need a solution that scales easily without frequent redesigns or added risk.
Our PIC32-BZ6 wireless MCU family accelerates development with a single-chip, multiprotocol platform that's secure, robust and ready for a variety of industrial, automotive and IoT applications. Its versatility allows you to add features without complexity, helping you to deliver more value to your customers.
With 2 MB Flash and 512 KB RAM, PIC32-BZ6 is ready for complex applications and evolving standards. Choose from scalable pin and package options to fit projects of any size.
Connect with confidence using Bluetooth LE, Thread, Matter, and proprietary protocols. Enjoy seamless wireless and wired integration—all on a single, unified platform.
Accelerate development with integrated Quadrature Encoder Interface (QEI), touch, CAN FD and USB. These peripherals enable advanced interfaces, robust communication and precise motor control.
Safeguard your products with an immutable secure boot ROM and a hardware-based security engine, helping to ensure your application and intellectual property remain protected from evolving threats.
This full-feature development board enables rapid prototyping with Bluetooth LE, Thread, CAN FD, Ethernet, motor control and touch for smart home, industrial and automotive designs.
This highly configurable software platform provides powerful, free tools for developing, debugging and qualifying embedded designs.
MPLAB Harmony is a modular framework that provides interoperable firmware Iibraries for application development on 32-bit microcontrollers and microprocessors.
Zephyr is an open-source Real-Time Operating System (RTOS) designed to power a wide range of devices.
If your application requires a smartphone interface, we provide a mobile app and source code to get you started.
Use this Windows®-based software to test your RF configuration during development, certification and production.
Our MicroCHECK design service is available at no charge to customers who have selected our wireless devices for their applications.
|
Title
|
Category
|
DS Number
|
||
|---|---|---|---|---|
| VSC8540RT IBIS Model - CQFP68 | Product Documents | Download | ||
| SST38LF6401RT IBIS Model - CDFP48 | Product Documents | Download | ||
| SAMRH71F20-EK Schematics | Product Documents | Download | ||
| IBIS MODEL - SST26LF064RT - SM | Product Documents | Download | ||
| VSC8540RT IBIS Model - VQFN68 | Product Documents | Download | ||
| SAMRH71F20-EK - Altium Project | Product Documents | Download | ||
| SAMRH71F20C Schematic Symbol | Product Documents | Download | ||
| SAMRH71F20C Footprint | Product Documents | Download | ||
| IBIS MODEL - SST26LF064RT - HHB | Product Documents | Download | ||
| SAMRH707F18-EK - Altium Project | Product Documents | Download | ||
| SST38LF6401RT IBIS Model - TSOP48 | Product Documents | Download | ||
| SAMRH71F20 Evaluation Kit Schematics | Product Documents | Download | ||
| SAMRH71F20-EK - Altium Project | Product Documents | Download | ||
| SAMRH71F20 TFBGA625 Footprint | Product Documents | Download | ||
| SAMRH71F20 TFBGA625 Schematic Symbol | Product Documents | Download | ||
| VSC8574RT IBIS Model - CQFP256 | Product Documents | Download | ||
| VSC8574RT IBIS Model - PBGA256 | Product Documents | Download | ||
| VSC8541RT IBIS Model - CQFP68 | Product Documents | Download | ||
| VSC8541RT IBIS Model - VQFN68 | Product Documents | Download | ||
| SAMRH707F18 CQFP164 Footprint | Product Documents | Download | ||
| SAMRH707F18 CQFP164 Schematic Symbol | Product Documents | Download | ||
| SAMRH707-EK | Product Documents | Download | ||
| SAMRH707-EK_V2 | Product Documents | Download | ||
| SAMRH707F18-EK - Altium Project - V2 | Product Documents | Download | ||
| SST38LF6401ET IBIS Model - TSOP48 | Product Documents | Download | ||
| VSC8541ET IBIS Model - VQFN68 | Product Documents | Download | ||
| VSC8540ET IBIS Model - VQFN68 | Product Documents | Download | ||
| SAMV71Q21RT CQFP144 IBIS | Product Documents | Download | ||
| SAMRH71F20E IBIS Models | Product Documents | Download | ||
| SAMRH707F18C IBIS Models | Product Documents | Download | ||
| SAMRH707 TFBGA EK AltiumProject | Product Documents | Download | ||
| SAMRH707F18 TFBGA Evaluation Kit Schematics | Product Documents | Download | ||
| SAMRH707F18 TFBGA Symbol | Product Documents | Download | ||
| SAMRH707F18 TFBGA Footprint | Product Documents | Download | ||
| SAMRH71F20 TFBGA625 EK Schematics | Product Documents | Download | ||
| SAMRH71F20 TFBGA625 EK Altium Project | Product Documents | Download | ||
| SAMV71Q21RT CQFP144 Footprint | Product Documents | Download | ||
| SAMV71Q21RT CQFP144 Schematic Symbol | Product Documents | Download | ||
| ATA6571RT IBIS Model - SOIC14 | Product Documents | Download | ||
| ATA6571RT IBIS Model - CDFP14 | Product Documents | Download |
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.